Download document () of 20

269545
Model code: DX-LM3-063

Eaton DX Motor choke, three-phase, 750 V + 0% (0 - 400 Hz), V AC, 63 A, 0.5 mH

List price €357.48

General Specifications

Product Name
Eaton DX Motor choke
Catalog Number
269545
EAN
4015082695453
Product Length/Depth
265 mm
Product Height
265 mm
Product Width
270 mm
Product Weight
14.9 kg
Certifications
Certified by UL for use in Canada
IEC/EN 61558-2-20-2000
VDE 0570 Part 2-20/2001-04
CSA-C22.2 No. 14
UL
UL 508C
UL report applies to both US and Canada
CE
UL File No.: E167225
CSA
IEC/EN61800-5
UL Category Control No.: XPTQ2, XPTQ8
IEC/EN61800-3
Model Code
DX-LM3-063

Product specifications

Used with
DA1
DM1
DG1
Product Category
Accessories
Suitable as
Ripple filter choke
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Connection lugs
PE stud
Frequency rating
50-60 Hz
Altitude
Max. 5000 m with current reduction
Max. 1000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Rated current (Ith) at rated voltage DC - max
63 A
Rated frequency - max
400 Hz
Rated frequency - min
0 Hz
Rated inductance
0.5 mH
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Bore diameter
7 mm
Equipment heat dissipation, current-dependent Pvid
130 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of phases
3
Mounting position
Suspended horizontally
Standing vertically
Free surrounding areas > 50 mm
Connection lug
Cu 15 x 2 mm²
Duty factor
100 %
Degree of protection
IP00
NEMA Other
Relative short-circuit voltage
0 %
Insulation class
B
Rated operational voltage (Ue) - max
750 V
Rated operational current (Ie) - max
63 A
Rated operational current (Ie) - min
63 A
Resonance frequency
0 Hz
Number of poles
Three-pole
Operating temperature details
-25 - 40 °C (up to 70 °C with current derating)
Rated operational current for specified heat dissipation (In)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
480 V
Vibration resistance
10 - 55 Hz, 0.35 mm
0 - 150 Hz, 1 g
Permissible connection voltage
Max. 550 V AC (0 - 400 Hz)
Power loss
130 W (3 kHz)
190 W (5 kHz)
193 W (12 kHz)
Shock resistance
Shock duration: 11 ms
3 shocks
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
0 kHz
Tightening torque
3 Nm, Screw terminals

Export product specification