Download document () of 20

271072
Model code: Z-SV-16/3P

Eaton Distribution parts. Busbars 3Ph., for Z-SLS, PLHT, D0.-SO/.. (1, 5space units), 80A

List price €148.59

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
271072
EAN
4015082710729
Product Length/Depth
31 mm
Product Height
16.4 mm
Product Width
971 mm
Product Weight
0.56 kg
Compliances
RoHS conform
Model Code
Z-SV-16/3P

Product specifications

Used with
D0…/3
Fuse Bases
Busbar block
Special features
For fuse bases, 3 pole
Type
  • Busbar block
  • Fuse Bases
Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
13
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Cross section
16 mm²
Number of modular spacings
12
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
500 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Accessory
Busbar block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.