Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=280x200x160mm, for NZM size 1, TVDR
Product Name |
Eaton xEnergy Safety Ci MCCB enclosure
|
Catalog Number |
271526
|
EAN |
4015082715267
|
Product Length/Depth |
160 mm
|
Product Height |
280 mm
|
Product Width |
200 mm
|
Product Weight |
2.157 kg
|
Compliances |
IEC
RoHS conform |
Model Code |
NZM1-XCIK5-TVDVR
|
Used with |
N(S)1
PN1 xEnergy Safety Ci |
Special features |
|
Type |
xEnergy Safety Ci
|
Fitted with: |
Red-yellow for emergency switching off
Transparent cover |
Frame |
NZM1
|
Enclosure |
CI-K5-160-M
|
Accessory/spare part type |
Others
|
Degree of protection |
Other
IP65 |
Enclosure material |
Plastic
|
Rated uninterrupted current (Iu) at max. cross section |
63 A
|
Terminal for retrofitting of 5th conductor (neutral conductor) |
K50/1
|
Locking facility |
Lockable in the 0 position using up to 3 padlocks on the handle and/or switch each. Additionally with cover interlock.
|
Model |
Surface mounting
|
Number of poles |
Three-pole
|
Suitable for |
Emergency stop
|