Download document () of 20
To be discontinued

273189
Model code: PLS6-B10/4-AU

Eaton Moeller series xPole - PLS6/M MCB. PLS6, 4 poles, tripping characteristic: B, rated current In: 10 A

General Specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
273189
EAN
4015082731892
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
70.8 mm
Product Weight
0.48 kg
Compliances
RoHS conform
Model Code
PLS6-B10/4-AU

Delivery program

Number of poles (total)
4
Number of poles (protected)
4
Amperage Rating
10 A

Technical data - electrical

Pollution degree
2

Technical data - mechanical

Degree of protection
IP20

Additional information

Current limiting class
3

Export product specification