Download document () of 20

275410
Model code: AP-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Blanking plate for 45 MM cut-outs, lockable, 2 x 10 SU, white

List price EUR14.81

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275410
EAN
4015082754105
Product Length/Depth
200 mm
Product Height
15 mm
Product Width
130 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Model Code
AP-45

Product specifications

Type
Additional equipment
Color
White
Traffic white (RAL 9016)
Surface protection
Lacquered
RAL-number
9016
Width in number of modular spacings
20
Material
Plastic
Housing material
Plastic
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Number of module space units (total)
20

Export product specification