Download document () of 20

275424
Model code: KS-61005

Eaton xEnergy Basic LV systems Low voltage switchgear. Plastic key

List price EUR7.08

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275424
EAN
4015082754242
Product Length/Depth
60 mm
Product Height
6 mm
Product Width
23 mm
Product Weight
3.4 g
Compliances
RoHS conform
Model Code
KS-61005

Product specifications

Type
Additional equipment
Wrench width
0 mm
Model
Double bit
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment
Material
Other

Export product specification