Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 5.5 kW, 1 N/O, *V 60 Hz, AC operation, Screw terminals
| Product Name | 
                                                Eaton Moeller® series DILM contactor
                                             | 
| Catalog Number | 
                                                276843
                                             | 
| Product Length/Depth | 
                                                75 mm
                                             | 
| Product Height | 
                                                68 mm
                                             | 
| Product Width | 
                                                45 mm
                                             | 
| Product Weight | 
                                                0.24 kg
                                             | 
| Certifications | 
                                                IEC/EN 60947  IEC/EN 60947-4-1 UL File No.: E29096 UL 60947-4-1 UL CSA CE VDE 0660 CSA File No.: 012528 CSA-C22.2 No. 60947-4-1-14 UL Category Control No.: NLDX CSA Class No.: 2411-03, 3211-04 | 
| Catalog Notes | 
                                                Contacts according to EN 50012
                                             | 
| Model Code | 
                                                DILM12-10(*V60HZ)
                                             | 
| Number of poles | 
                                                Three-pole
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Operating frequency | 
                                                9000 mechanical Operations/h (AC operated)
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Utilization category | 
                                                AC-3: Normal AC induction motors: starting, switch off during running  AC-4: Normal AC induction motors: starting, plugging, reversing, inching AC-1: Non-inductive or slightly inductive loads, resistance furnaces | 
| Climatic proofing | 
                                                Damp heat, cyclic, to IEC 60068-2-30  Damp heat, constant, to IEC 60068-2-78 | 
| Connection to SmartWire-DT | 
                                                No
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                8000 V AC
                                             | 
| Connection | 
                                                Screw terminals
                                             | 
| Frame size | 
                                                FS1
                                             | 
| Ambient operating temperature - max | 
                                                60 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature (enclosed) - max | 
                                                40 °C
                                             | 
| Ambient operating temperature (enclosed) - min | 
                                                25 °C
                                             | 
| Ambient storage temperature - max | 
                                                80 °C
                                             | 
| Ambient storage temperature - min | 
                                                40 °C
                                             | 
| Assigned motor power at 115/120 V, 60 Hz, 1-phase | 
                                                1 HP
                                             | 
| Assigned motor power at 200/208 V, 60 Hz, 3-phase | 
                                                3 HP
                                             | 
| Assigned motor power at 230/240 V, 60 Hz, 1-phase | 
                                                2 HP
                                             | 
| Assigned motor power at 230/240 V, 60 Hz, 3-phase | 
                                                3 HP
                                             | 
| Assigned motor power at 460/480 V, 60 Hz, 3-phase | 
                                                10 HP
                                             | 
| Assigned motor power at 575/600 V, 60 Hz, 3-phase | 
                                                10 HP
                                             | 
| Conventional thermal current Ith (1-pole, enclosed) | 
                                                45 A
                                             | 
| Conventional thermal current Ith (3-pole, enclosed) | 
                                                18 A
                                             | 
| Conventional thermal current Ith at 55°C (3-pole, open) | 
                                                21 A
                                             | 
| Conventional thermal current Ith of main contacts (1-pole, open) | 
                                                50 A
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                0 W
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0.3 W
                                             | 
| Application | 
                                                Contactors for Motors
                                             | 
| Product category | 
                                                Contactors
                                             | 
| Protection | 
                                                Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
                                             | 
| Arcing time | 
                                                10 ms
                                             | 
| Electrical connection type of main circuit | 
                                                Screw connection
                                             | 
| Screwdriver size | 
                                                2, Terminal screw, Pozidriv screwdriver  0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver | 
| Voltage type | 
                                                AC
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Number of auxiliary contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally open contacts) | 
                                                1
                                             | 
| Number of contacts (normally closed) as main contact | 
                                                0
                                             | 
| Number of contacts (normally open contacts) | 
                                                1
                                             | 
| Number of main contacts (normally open contact) | 
                                                3
                                             | 
| Rated breaking capacity at 220/230 V | 
                                                120 A
                                             | 
| Rated breaking capacity at 380/400 V | 
                                                120 A
                                             | 
| Rated breaking capacity at 500 V | 
                                                100 A
                                             | 
| Rated breaking capacity at 660/690 V | 
                                                70 A
                                             | 
| Rated control supply voltage (Us) at AC, 50 Hz - max | 
                                                0 V
                                             | 
| Rated control supply voltage (Us) at AC, 50 Hz - min | 
                                                0 V
                                             | 
| Rated control supply voltage (Us) at AC, 60 Hz - max | 
                                                600 V
                                             | 
| Rated control supply voltage (Us) at AC, 60 Hz - min | 
                                                24 V
                                             | 
| Drop-out voltage | 
                                                AC operated: 0.6 - 0.3 x UC, AC operated
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Duty factor | 
                                                100 %
                                             | 
| Emitted interference | 
                                                According to EN 60947-1
                                             | 
| Interference immunity | 
                                                According to EN 60947-1
                                             | 
| Lifespan, mechanical | 
                                                10,000,000 Operations (AC operated)
                                             | 
| Pick-up voltage | 
                                                0.8 - 1.1 V AC x Uc
                                             | 
| Power consumption, pick-up, 50 Hz | 
                                                24 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
                                             | 
| Safe isolation | 
                                                400 V AC, Between coil and contacts, According to EN 61140  400 V AC, Between the contacts, According to EN 61140 | 
| Power consumption, pick-up, 60 Hz | 
                                                30 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
                                             | 
| Screw size | 
                                                M3.5, Terminal screw
                                             | 
| Power consumption, sealing, 50 Hz | 
                                                1.4 W, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz  3.4 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz | 
| Power consumption, sealing, 60 Hz | 
                                                4.4 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz  1.4 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz | 
| Switching capacity (auxiliary contacts, general use) | 
                                                1 A, 250 V DC, (UL/CSA)  10 A, 600 V AC, (UL/CSA) | 
| Switching capacity (auxiliary contacts, pilot duty) | 
                                                P300, DC operated (UL/CSA)  A600, AC operated (UL/CSA) | 
| Terminal capacity (flexible with ferrule) | 
                                                2 x (0.75 - 2.5) mm²  1 x (0.75 - 2.5) mm² 2 x (0.75 - 2,5) mm² | 
| Shock resistance | 
                                                3.4 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms  3.4 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms 7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms 10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms 5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms 5.7 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms | 
| Terminal capacity (solid) | 
                                                1 x (0.75 - 4) mm²  2 x (0.75 - 2.5) mm² | 
| Terminal capacity (solid/stranded AWG) | 
                                                Single 18 - 10, double 18 - 14
                                             | 
| Switching capacity (main contacts, general use) | 
                                                20 A, Maximum motor rating (UL/CSA)
                                             | 
| Tightening torque | 
                                                1.2 Nm, Screw terminals
                                             | 
| Rated control supply voltage (Us) at DC - max | 
                                                0 V
                                             | 
| Rated control supply voltage (Us) at DC - min | 
                                                0 V
                                             | 
| Rated insulation voltage (Ui) | 
                                                690 V
                                             | 
| Rated making capacity up to 690 V (cos phi to IEC/EN 60947) | 
                                                144 A
                                             | 
| Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V | 
                                                22 A
                                             | 
| Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V | 
                                                12 A
                                             | 
| Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V | 
                                                12 A
                                             | 
| Rated operational current (Ie) at AC-3, 440 V | 
                                                12 A
                                             | 
| Rated operational current (Ie) at AC-3, 500 V | 
                                                10 A
                                             | 
| Rated operational current (Ie) at AC-3, 660 V, 690 V | 
                                                7 A
                                             | 
| Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V | 
                                                7 A
                                             | 
| Rated operational current (Ie) at AC-4, 400 V | 
                                                7 A
                                             | 
| Rated operational current (Ie) at AC-4, 440 V | 
                                                7 A
                                             | 
| Rated operational current (Ie) at AC-4, 500 V | 
                                                6 A
                                             | 
| Rated operational current (Ie) at AC-4, 660 V, 690 V | 
                                                5 A
                                             | 
| Rated operational current (Ie) at DC-1, 110 V | 
                                                20 A
                                             | 
| Rated operational current (Ie) at DC-1, 220 V | 
                                                15 A
                                             | 
| Rated operational current (Ie) at DC-1, 60 V | 
                                                20 A
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                12 A
                                             | 
| Rated operational power at AC-3, 240 V, 50 Hz | 
                                                4 kW
                                             | 
| Rated operational power at AC-3, 380/400 V, 50 Hz | 
                                                5.5 kW
                                             | 
| Rated operational power at AC-3, 415 V, 50 Hz | 
                                                7 kW
                                             | 
| Rated operational power at AC-4, 220/230 V, 50 Hz | 
                                                2 kW
                                             | 
| Rated operational power at AC-4, 240 V, 50 Hz | 
                                                2.2 kW
                                             | 
| Rated operational power at AC-4, 380/400 V, 50 Hz | 
                                                3 kW
                                             | 
| Rated operational power at AC-4, 415 V, 50 Hz | 
                                                3.4 kW
                                             | 
| Rated operational power at AC-4, 440 V, 50 Hz | 
                                                3.6 kW
                                             | 
| Rated operational power at AC-4, 500 V, 50 Hz | 
                                                3.5 kW
                                             | 
| Rated operational power at AC-4, 660/690 V, 50 Hz | 
                                                4.4 kW
                                             | 
| Rated operational power (NEMA) | 
                                                7.4 kW
                                             | 
| Rated operational voltage (Ue) at AC - max | 
                                                690 V
                                             | 
| Resistance per pole | 
                                                2.5 mΩ
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                1.4 W
                                             | 
| Stripping length (control circuit cable) | 
                                                10 mm
                                             | 
| Stripping length (main cable) | 
                                                10 mm
                                             | 
| Switching time (AC operated, make contacts, closing delay) - max | 
                                                21 ms
                                             | 
| Switching time (AC operated, make contacts, closing delay) - min | 
                                                15 ms
                                             | 
| Switching time (AC operated, make contacts, opening delay) - max | 
                                                18 ms
                                             | 
| Switching time (AC operated, make contacts, opening delay) - min | 
                                                9 ms
                                             | 
| Short-circuit current rating (basic rating) | 
                                                60 A, max. CB, SCCR (UL/CSA)  5 kA, SCCR (UL/CSA) 45 A, max. Fuse, SCCR (UL/CSA) | 
| Short-circuit current rating (high fault at 480 V) | 
                                                25 A, Class RK5/ 45 A Class J, max. Fuse, SCCR (UL/CSA)  30/100 kA, Fuse, SCCR (UL/CSA) | 
| Short-circuit current rating (high fault at 600 V) | 
                                                25 A, Class RK5/45 A, Class J, max. Fuse, SCCR (UL/CSA)  30/100 kA, Fuse, SCCR (UL/CSA) | 
| Short-circuit protection rating (type 1 coordination) at 400 V | 
                                                35 A gG/gL
                                             | 
| Suitable for | 
                                                Also motors with efficiency class IE3
                                             | 
| Short-circuit protection rating (type 1 coordination) at 690 V | 
                                                25 A gG/gL
                                             | 
| Short-circuit protection rating (type 2 coordination) at 400 V | 
                                                20 A gG/gL
                                             | 
| Short-circuit protection rating (type 2 coordination) at 690 V | 
                                                20 A gG/gL
                                             | 
| Special purpose rating of ballast electrical discharge lamps | 
                                                20 A (480V 60Hz 3phase, 277V 60Hz 1phase)  20 A (600V 60Hz 3phase, 347V 60Hz 1phase) | 
| Special purpose rating of definite purpose rating | 
                                                72 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)  12 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA) | 
| Special purpose rating of elevator control | 
                                                2 HP, 240 V 60 Hz 3-ph, (UL/CSA)  6.8 A, 240 V 60 Hz 3-ph, (UL/CSA) 7.5 HP, 480 V 60 Hz 3-ph, (UL/CSA) 9 A, 600 V 60 Hz 3-ph, (UL/CSA) 7.8 A, 200 V 60 Hz 3-ph, (UL/CSA) 11 A, 480 V 60 Hz 3-ph, (UL/CSA) 2 HP, 200 V 60 Hz 3-ph, (UL/CSA) 7.5 HP, 600 V 60 Hz 3-ph, (UL/CSA) | 
| Special purpose rating of refrigeration control (CSA only) | 
                                                10 A, FLA 600 V 60 Hz 3phase; (CSA)  60 A, LRA 480 V 60 Hz 3phase; (CSA) 10 A, FLA 480 V 60 Hz 3phase; (CSA) 60 A, LRA 600 V 60 Hz 3phase; (CSA) | 
| Special purpose rating of resistance air heating | 
                                                20 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)  20 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA) | 
| Special purpose rating of tungsten incandescent lamps | 
                                                14 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)  14 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA) | 
| Conventional thermal current Ith at 40°C (3-pole, open) | 
                                                22 A
                                             | 
| Conventional thermal current Ith at 50°C (3-pole, open) | 
                                                21 A
                                             | 
| Conventional thermal current Ith at 60°C (3-pole, open) | 
                                                20 A
                                             | 
| Rated operational power at AC-3, 440 V, 50 Hz | 
                                                7.5 kW
                                             | 
| Rated operational power at AC-3, 500 V, 50 Hz | 
                                                7 kW
                                             | 
| Rated operational power at AC-3, 690 V, 50 Hz | 
                                                6.5 kW
                                             | 
| Actuating voltage | 
                                                *V 60 Hz
                                             | 
| Altitude | 
                                                Max. 2000 m
                                             | 
| Operating voltage at AC, 50 Hz - min | 
                                                24 V
                                             | 
| Operating voltage at AC, 50 Hz - max | 
                                                690 V
                                             | 
| Operating voltage at AC, 60 Hz - min | 
                                                24 V
                                             | 
| Operating voltage at AC, 60 Hz - max | 
                                                690 V
                                             |