Download document () of 20

278518
Model code: FAZ-XAA-C-12-110VAC

Eaton Distribution parts. Shunt release, up to 63A, 12-110V, 1HP

List price EUR69.7

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
278518
EAN
4015082785185
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
17.7 mm
Product Weight
0.087 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
Catalog Notes
110VAC)
Model Code
FAZ-XAA-C-12-110VAC

Product specifications

Used with
Accessory for miniature circuit breaker
Accessory
Accessory/spare part type
Shunt release
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Mounting method
Top-hat rail IEC/EN 60715
Additional equipment required
Shunt release (for power circuit breaker)
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Twin-purpose terminals
Voltage range
12 V AC - 110 V AC
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
1 TE
Enclosure width
80 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC
Functions
Shunt release (for power circuit breaker)
Device fitting
Miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for miniature circuit breaker
Mounting width
17.5 mm (1 space unit)
Rated operational voltage (Ue) - max
110 V
Rated switch current
0 A
Suitable for current of main contact unit - max
0 A
Terminal capacity (cable)
1 mm² - 2.5 mm²
Terminal capacity (solid wire)
1 mm² - 2.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.