Download document () of 20

279430
Model code: M22S-WR4

Eaton Moeller® series M22 Selector switch, RMQ-Titan, With rotary head, maintained, 4 positions, inscribed, Bezel: black

List price €37.17

General Specifications

Product Name
Eaton Moeller® series M22 Selector switch
Catalog Number
279430
EAN
4015082794309
Product Length/Depth
45 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.016 kg
Certifications
UL
IEC/EN 60947-5
IEC/EN 60947
UL Category Control No.: NKCR
UL File No.: E29184
CSA Class No.: 3211-03
CSA-C22.2 No. 94-91
VDE 0660
CSA
UL 508
CSA File No.: 012528
CE
CSA-C22.2 No. 14-05
DNV
GL
LR
Model Code
M22S-WR4

Product specifications

Used with
M22‐A4 fixing adapter
Type
Selector switch actuator
Actuator color
Black
Actuator function
Maintained
Switching function latching
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuator type
Turn button
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
22.5 mm
Opening height
0 mm
Operating torque
0.3 Nm
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Width opening
0 mm
Bezel color
Black
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Design
With rotary head
Classical
Mounting position
As required
Overvoltage category
III
Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP66
Inscription
Inscribed
Indicator color
Other
Lens type
Round
Lifespan, mechanical
100,000 Operations
Number of switch positions
4
Size
Front diameter: 29.7 mm
Product category
RMQ-Titan

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.