Download document () of 20

281169
Model code: DILM65-XSP(190V50HZ,220V60HZ)

Eaton Moeller® series DILM Replacement coil, Tool-less plug connection, 190 V 50 Hz, 220 V 60 Hz, AC, For use with: DILM40, DILM50, DILM65, DILM72

List price €29.31

General Specifications

Product Name
Eaton Moeller® series DILM replacement coil
Catalog Number
281169
EAN
4015082811693
Product Length/Depth
69 mm
Product Height
48 mm
Product Width
56 mm
Product Weight
0.071 kg
Certifications
CSA Class No.: 2411-03, 3211-04
CE
CSA File No.: 012528
IEC/EN 60947-4-1
UL
UL 508
UL Category Control No.: NLDX
CSA
UL File No.: E29096
CSA-C22.2 No. 14-05
Model Code
DILM65-XSP(190V50HZ,220V60HZ)

Product specifications

Accessories
Individual coils
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Voltage type
AC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Rated control supply voltage (Us) at AC, 50 Hz - max
190 V
Rated control supply voltage (Us) at AC, 50 Hz - min
190 V
Rated control supply voltage (Us) at AC, 60 Hz - max
220 V
Rated control supply voltage (Us) at AC, 60 Hz - min
220 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Product category
Accessories

Export product specification