Download document () of 20

281212
Model code: DILM32-XSPV48

Eaton Moeller® series DILM Varistor suppressor circuit, 24 - 48 AC V, For use with: DILM17 - DILM32, DILK12 - DILK25, DILL…, DILMP32 - DILMP45 DILM32-XSPV48

List price €15.65

General Specifications

Product Name
Eaton Moeller® series DILM varistor suppressor circuit
Catalog Number
281212
EAN
4015082812126
Product Length/Depth
43 mm
Product Height
25 mm
Product Width
9 mm
Product Weight
0.005 kg
Certifications
UL Recognized
CSA Class No.: 3211-07
CSA File No.: 256465
UL Category Control No.: NKCR2, NKCR8
CSA
CSA-C22.2 No. 14-05
IEC/EN 60947-4-1
CE
UL 508
UL File No.: E29184
Catalog Notes
With DC operated contactors and with DILM115 and DILM150 the suppressor is integrated.
Model Code
DILM32-XSPV48

Product specifications

Used with
DILL… and DILM32-XSPV48
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Functions
Varistor (voltage-sensitive resistor)
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated control supply voltage (Us) at AC, 50 Hz - max
48 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
48 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Rated operational current for specified heat dissipation (In)
0 A
Voltage type
AC
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
48 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
48 V
Operating voltage at DC - min
0 V
Operating voltage at DC - max
0 V

Export product specification