Download document () of 20

281223
Model code: DILM32-XSPVL240

Eaton Moeller® series DILM Varistor suppressor circuit, 130 - 240 AC V, For use with: DILM17 - DILM32, DILK12 - DILK25, DILL…, DILMP32 - DILMP45 DILM32-XSPVL240

List price €19.21

General Specifications

Product Name
Eaton Moeller® series DILM varistor suppressor circuit
Catalog Number
281223
EAN
4015082812232
Product Length/Depth
45 mm
Product Height
25 mm
Product Width
9 mm
Product Weight
0.006 kg
Certifications
UL Recognized
CSA
CSA-C22.2 No. 14-05
UL Category Control No.: NKCR2, NKCR8
CSA File No.: 256465
CE
IEC/EN 60947-4-1
UL 508
UL File No.: E29184
CSA Class No.: 3211-07
Catalog Notes
With DC operated contactors and with DILM115 and DILM150 the suppressor is integrated.
Model Code
DILM32-XSPVL240

Product specifications

Used with
DILL… and DILM32-XSPVL240
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
LED indication
Functions
Varistor (voltage-sensitive resistor)
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
130 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
130 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Rated operational current for specified heat dissipation (In)
0 A
Voltage type
AC
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
130 V
Operating voltage at AC, 50 Hz - max
240 V
Operating voltage at AC, 60 Hz - min
130 V
Operating voltage at AC, 60 Hz - max
240 V
Operating voltage at DC - min
0 V
Operating voltage at DC - max
0 V

Export product specification