Download document () of 20

283064
Model code: BFZ-FP-2++/48

Eaton xComfort BF LV systems Final Distribution Boards. Front plate 45mm-Device cutout for 24 Module units per row, 2++ rows, white

List price EUR119.71

General Specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
283064
EAN
4015082830649
Product Length/Depth
35 mm
Product Height
425 mm
Product Width
510 mm
Product Weight
1.52 kg
Compliances
RoHS conform
Model Code
BFZ-FP-2++/48

Product specifications

Used with
Front plate for 45-mm cutout
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
543 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.