Download document () of 20

283076
Model code: BFZ-OTS-4/96-G

Eaton xComfort BF LV systems Final Distribution Boards. Surface mounted steel sheet door grey, for 24MU per row, 4 rows

General Specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
283076
EAN
4015082830762
Product Length/Depth
35 mm
Product Height
725 mm
Product Width
550 mm
Product Weight
2.72 kg
Compliances
RoHS conform
Model Code
BFZ-OTS-4/96-G

Product specifications

Used with
Doors, sheet steel
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.