Download document () of 20

283892
Model code: XDSF16

Eaton xEnergy Main LV systems LV switchgear. Dropper bar support, 60mm, 1600A, 3/4C

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283892
EAN
4015082838928
Product Length/Depth
380 mm
Product Height
35 mm
Product Width
115 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
XDSF16

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.