Download document () of 20

284146
Model code: XPFMC

Eaton xEnergy Main LV systems LV switchgear. Blanking strip, switchgear-/connection area

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284146
EAN
4015082841461
Product Length/Depth
650 mm
Product Height
38 mm
Product Width
170 mm
Product Weight
1 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Model Code
XPFMC

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.