Download document () of 20

284191
Model code: XSDFMRV2006

Eaton xEnergy Main LV systems LV switchgear. Compartment area door, F, ventilated, R, IP30, HxW=2000x600mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284191
EAN
4015082841911
Product Length/Depth
2000 mm
Product Height
40 mm
Product Width
600 mm
Product Weight
26 kg
Compliances
RoHS conform
Model Code
XSDFMRV2006

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.