Download document () of 20

284315
Model code: XSPTC1208

Eaton xEnergy Main LV systems LV switchgear. Top plate flanges, closed, for WxD = 1200 x 800 mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284315
EAN
4015082843151
Product Length/Depth
1100 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
10.3 kg
Compliances
RoHS conform
Model Code
XSPTC1208

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.