Download document () of 20

284793
Model code: XAC55

Eaton xEnergy Main LV systems LV switchgear. Section connection kit, IP55

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284793
EAN
4015082847937
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.6 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Model Code
XAC55

Product specifications

Used with
Control centres XVTL
Accessory
Special features
Length (10m)
Type
Accessory Control centres XVTL
Accessory/spare part type
Screws and sealing band
Color
Other
Degree of protection
IP55
Unit type
Accessory
RAL-number
0
Application
For grouping cabinets
Material
Other
Model
Components for lace up technique

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.