Download document () of 20

285234
Model code: BFZ-NZM1-SET-G

Eaton xComfort BF LV systems Final Distribution Boards. Gray kit for NZM1, 24 SU

List price €150.48

General Specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
285234
EAN
4015082852344
Product Length/Depth
50 mm
Product Height
215 mm
Product Width
510 mm
Product Weight
1.95 kg
Compliances
RoHS conform
Model Code
BFZ-NZM1-SET-G

Product specifications

Used with
Kit for NZM installation
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
Perforated
Accessory/spare part type
BF
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.