Download document () of 20

285644
Model code: BFZ-OTR-3/72

Eaton xComfort BF LV systems Final Distribution Boards. Surface-mount sheet steel door suitable for use with RMQ, 3/72

List price €197.83

General Specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
285644
EAN
4015082856441
Product Length/Depth
565 mm
Product Height
60 mm
Product Width
555 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
BFZ-OTR-3/72

Product specifications

Used with
Doors, sheet steel “RMQ”
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.