Download document () of 20

286714
Model code: BP-DS-400/7

Eaton xEnergy Basic LV systems Low voltage switchgear. Door not transparent, 400/7

List price €106.18

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286714
EAN
4015082867140
Product Length/Depth
705 mm
Product Height
45 mm
Product Width
425 mm
Product Weight
3.2 kg
Compliances
RoHS conform
Model Code
BP-DS-400/7

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification