Photo is representative
Download
Eaton Distribution parts, Guage ring, D02, 40A
Product Name |
Eaton Distribution parts
|
Catalog Number |
288916
|
EAN |
4015082889166
|
Product Length/Depth |
16.6 mm
|
Product Height |
10.5 mm
|
Product Width |
16.6 mm
|
Product Weight |
1 g
|
Compliances |
RoHS conform
|
Model Code |
Z-D02/PE-40
|
Used with |
Fuse links
Fuse material Guage ring Accessory |
Amperage Rating |
40 A
|
Frame |
D02
|
Color |
Other
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Rated uninterrupted current (Iu) |
40 A
|
Functions |
Accessory
|
Fuse cartridge |
D02
|
Type |
|
Special features |
|