Download document () of 20

290174
Model code: LS-11D/LS

Eaton Moeller® series LS Position switch, Roller lever, Complete unit, 1 N/O, 1 NC (late-break), Cage Clamp, Yellow, Insulated material, -25 - +70 °C, Short

List price €41.57

General Specifications

Product Name
Eaton Moeller® series LS Position switch
Catalog Number
290174
EAN
4015082901745
Product Length/Depth
33.5 mm
Product Height
91 mm
Product Width
31 mm
Product Weight
0.06 kg
Certifications
UL 508
CSA Class No.: 3211-03
IEC/EN 60947-5
UL Category Control No.: NKCR
UL File No.: E29184
IEC/EN 60947
CE
UL
CSA File No.: 012528
CSA
CSA-C22.2 No. 14
Catalog Notes
The operating head can be rotated 90° to enable adaptation to the specified approach direction
Model Code
LS-11D/LS

Export product specification