Download document () of 20

292429
Model code: BP-FLP-600-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=600mm, closed, white

List price EUR28.42

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
292429
EAN
4015082924294
Product Length/Depth
175 mm
Product Height
20 mm
Product Width
545 mm
Product Weight
0.95 kg
Compliances
RoHS conform
Model Code
BP-FLP-600-BL-W

Product specifications

Used with
Accessory consideration
Service distribution board IVS
Accessory
Wall-mounting distribution system
Special features
Blind plate Equipment supplied: cable entry/flange plate, mounting accessories
Type
Accessory Service distribution board IVS Wall-mounting distribution system
Accessory/spare part type
Cable entries
Flange plates
Other
Accessory
Surface finishing
With powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Unit type
Modular system
Suitable for width
600 mm
Material
Sheet steel
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification