Download document () of 20

292477
Model code: BPZ-NZM2-600-MH-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=200x600mm, NZM2, horizontal, white

List price EUR146.71

General Specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
292477
EAN
4015082924775
Product Length/Depth
90 mm
Product Height
205 mm
Product Width
525 mm
Product Weight
3.9 kg
Compliances
RoHS conform
Model Code
BPZ-NZM2-600-MH-W

Product specifications

Used with
NZM2
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
600 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Suitable for
Single mounting
Functions
Additional equipment

Export product specification