Download document () of 20

293579
Model code: BP-DS-600/15-L-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Door left white, 600/15

List price €259.42

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
293579
EAN
4015082935795
Product Length/Depth
45 mm
Product Height
1510 mm
Product Width
615 mm
Product Weight
9.2 kg
Compliances
RoHS conform
Model Code
BP-DS-600/15-L-W

Product specifications

Special features
Protective cover mounted on left
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification