Download document () of 20

293622
Model code: BFZ-SP-33

Eaton xComfort BF LV systems Final Distribution Boards. White partition for 33MU per row

List price €41.59

General Specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
293622
EAN
4015082936228
Product Length/Depth
105 mm
Product Height
25 mm
Product Width
700 mm
Product Weight
0.51 kg
Compliances
RoHS conform
Model Code
BFZ-SP-33

Product specifications

Used with
Separating partition
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Construction type
Individual part
Surface finishing
Powder coating
Color
White
Modular spacing
0 mm
Number of height units
0
RAL-number
9016
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
705 mm
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.