Download document () of 20

294877
Model code: BCZ-CS-PO-4/52

Eaton xComfort BC LV systems Final Distribution Boards. Opaque plastic door for BC-CS flush-mounted compact distribution board, 4 rows, RAL 9010, BC-CS substitute

General Specifications

Product Name
Eaton xComfort BC door France
Catalog Number
294877
EAN
4015082948771
Product Length/Depth
45 mm
Product Height
580 mm
Product Width
245 mm
Product Weight
0.53 kg
Compliances
RoHS conform
Model Code
BCZ-CS-PO-4/52

Product specifications

Features
Accessory
Accessory/spare part type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.