Download document () of 20
Discontinued

294901
Model code: BCZ-CS-RH-PD-C2

Eaton xComfort BC LV systems Final Distribution Boards. Raising frame for BC-CS flush-mounted compact distribution board, 2 rows, RAL 9010, BC-CS substitute, control panel

General Specifications

Product Name
Eaton xComfort BC LV systems Final Distribution Boards
Catalog Number
294901
EAN
4015082949013
Product Length/Depth
60 mm
Product Height
475 mm
Product Width
255 mm
Product Weight
0.845 kg
Compliances
RoHS conform
Model Code
BCZ-CS-RH-PD-C2

Product specifications

Type
Spare parts
Accessory/spare part type
Mounting frame
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.