Download document () of 20

2HD36

Fuse-link, high speed, 2 A, AC 1200 V, DC 750 V, 22 x 138 mm, gL/gG, BS

General Specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
2HD36
EAN
5027590472630
UPC
051712833493
Product Length/Depth
136 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
93.2 g
Compliances
RoHS Compliant
Certifications
BS

Electrical data

Amperage Rating
2 A
Voltage rating
1200 V

Product specifications

Application
traction
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.