Download document () of 20

2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

General Specifications

Product Name
Eaton Tripp Lite series SmartRack hardware
Catalog Number
2POSTRMKITHD
UPC
037332150875
Product Length/Depth
8.7 in
Product Height
3.4 in
Product Width
7.6 in
Product Weight
7 lb
Compliances
REACH
CE Marked
RoHS

Product specifications

Accessory Class
Accessory/spare part type
Rackmount kit
Material
Steel
Product Highlights
Allows for 2-post mounting of 2U and larger UPS, Transformer and Battery Pack components with a maximum load capacity of 240 lb. (108.8 kg)
Maximum Weight Capacity
240 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.