Knowledge Search
Download document () of 20

300064
Model code: 01.E30.10VG.30.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 30.10VG.30.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 30

General Specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300064
Product Length/Depth
93 mm
Product Weight
0.14 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO16889
ISO3723
ISO2942
ISO2941
ISO3968
ISO2943
Model Code
01.E30.10VG.30.E.P.-

Product specifications

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
30
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.