Knowledge Search
Download document () of 20

300232
Model code: 01.E360.10VG.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 360.10VG.HR.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 360

General Specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300232
Product Length/Depth
310 mm
Product Weight
0.94 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO2942
ISO2941
ISO3724
ISO16889
ISO3723
ISO2943
Model Code
01.E360.10VG.HR.E.P.-

Product specifications

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
360
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.