Download document () of 20

300310
Model code: CPAD-00/221

Eaton Moeller series xComfort - Go wireless packages. Flush mount, 3 Smart Dimming Actuators, 0-100W, 230VAC, R/L/C/LED, 3 wireless switches, 1 wireless master switch, Pure white gloss

List price EUR857.28

General Specifications

Product Name
Eaton Moeller series xComfort dimming package
Catalog Number
300310
EAN
9010238112315
Product Length/Depth
285 mm
Product Height
81 mm
Product Width
107 mm
Product Weight
0.491 kg
Compliances
RoHS conform
Model Code
CPAD-00/221

Delivery program

Model
Dimming actuator
Actuation function
Dimming
Color
Pure white
Bus system operating type
xComfort
Radio frequent
Bus system product type
Package: actuator, pushbutton

Technical Data - Electrical

Voltage rating - min
196 V
Voltage rating - max
253 V
Frequency rating - min
50 Hz
Frequency rating - max
50 Hz
Load type
Universal and LED retrofit
Power supply
Mains
Battery
Output power - min
0 W
Output power - max
100 W

Technical Data - Mechanical

Width in number of modular spacings
3
Built-in installation box depth - min
18 mm
Mounting method
Surface mounting
Flush mounted (plaster)
Flush mounting
Number of gangs (rocker)
1
Number of outputs
1
Degree of protection
IP20

Additional information

Features
Radio frequent bidirectional
Fitted with:
Bus connection
LED indication
Suitable for
Constant current
Constant voltage
Used with
55 mm (Universal) pushbutton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.