Download document () of 20

300436
Model code: dRBM-16/2/B/001-F

Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection. RCD/MCB 16A, 2p, B, 10mA, F

General Specifications

Product Name
Eaton Moeller series xPole - dRBM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
300436
EAN
9010238813748
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
dRBM-16/2/B/001-F

Product specifications

Amperage Rating
16 A
Surge current capacity
3 kA
Rated current
16 A
Built-in depth
70 mm
Leakage current type
F
Disconnection characteristic
Short-time delayed

Export product specification