Knowledge Search
Download document () of 20

301859
Model code: 01.E90.3VG.HR.E.V.-

Eaton 01.E Pressure Filter Elements, 01.E 90.3VG.HR.E.V, 3VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 90

General Specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
301859
Product Length/Depth
175 mm
Product Weight
0.38 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E90.3VG.HR.E.V.-

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
90
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.