Download document () of 20

303656
Model code: IZM63H3-P50F-1

IZM63H3-P50F-1. Circuit-breaker, 3p, 5000 A, fixed

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
303656
EAN
9010238191938
Product Length/Depth
372 mm
Product Height
426 mm
Product Width
887 mm
Product Weight
125.2 kg
Compliances
IEC
RoHS conform
Model Code
IZM63H3-P50F-1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.