Download document () of 20

303686
Model code: IN63H3-50W-1

IN63H3-50W-1. Switch-disconnector, 3p, 5000 A, withdrawable

General Specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
303686
EAN
9010238192218
Product Length/Depth
474 mm
Product Height
524 mm
Product Width
909 mm
Product Weight
157.4 kg
Compliances
IEC/EN 60947
RoHS conform
Model Code
IN63H3-50W-1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.