Download document () of 20

303696
Model code: IZM-CAS633-6300-1

IZM-CAS633-6300-1. Withdrawable unit, 3p, 6300 A, IZM63

General Specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
303696
EAN
9010238192317
Product Length/Depth
474 mm
Product Height
559 mm
Product Width
908 mm
Product Weight
105.6 kg
Compliances
IEC
RoHS conform
Model Code
IZM-CAS633-6300-1

Delivery program

Type
Accessory
Number of poles
Three-pole
Amperage Rating
5000 A - 6300 A
Used with
IZM63…W
IN63…W

Additional information

Accessory/spare part type
Withdrawable units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.