Download document () of 20

303704
Model code: IZM-CS4-1

IZM-CS4-1. Cell switch contacts, 4 C/O

General Specifications

Product Name
Eaton IZM32/IN32 auxiliary contact block
Catalog Number
303704
EAN
9010238192393
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.29 kg
Compliances
RoHS conform
Model Code
IZM-CS4-1

Product specifications

Used with
IZM63…W
IN63…W
Accessory/spare part type
Withdrawable units
Special features
  • 4 changeover contacts:
  • Card without mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.