Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                +IZM-ST48DC-1. Shunt release, 48 V DC
| Product Name | 
                                            
                                            
                                             
                                                Eaton IZM32/IN32 shunt release
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                303782
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                9010238192799
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                203.2 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                82.55 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                146.05 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.59 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                +IZM-ST48DC-1
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                IN20, 32,40, 63…  
                                        IZM20, 32, 40, 63… IZM63… IN63…  | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Voltage release
                                             
                                         | 
                                    
| Control voltage operating range | 
                                            
                                            
                                             
                                                48 V DC
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Accessory
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                             
                                                If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.
                                             
                                         |