Photo is representative
Download
IZM-ST230AD-1. Shunt release, 208 - 250 V AC / DC
| Product Name |
Eaton IZM32/IN32 shunt release
|
| Catalog Number |
303791
|
| EAN |
9010238192867
|
| Product Length/Depth |
203.2 mm
|
| Product Height |
82.55 mm
|
| Product Width |
146.05 mm
|
| Product Weight |
0.586 kg
|
| Compliances |
RoHS conform
|
| Model Code |
IZM-ST230AD-1
|
| Used with |
IZM20, 32, 40, 63…
IN20, 32,40, 63… IZM63… IN63… |
| Accessory/spare part type |
Voltage release
|
| Control voltage operating range |
208 - 240 V AC (50/60 Hz)
208 - 250 V DC |
| Type |
Accessory
|
| Special features |
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.
|