Download document () of 20

303834
Model code: +IZM-AS22-1

+IZM-AS20-1. Auxiliary switch, ON - OFF, 2N/O + 2N/C

General Specifications

Product Name
Eaton IZM32/IN32 auxiliary contact block
Catalog Number
303834
EAN
9010238193246
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
29.07 kg
Compliances
RoHS conform
Model Code
+IZM-AS22-1

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Auxiliary contact
Special features
  • Additionally 2 NO / NC contacts
  • Cannot be combined with a second shunt release

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.