
Eaton Bussmann series low voltage british standard fuse, 315A, AC 415 V, V88/J, 38 x 131 mm, gU, type 7
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
315MJ31-7
|
EAN |
5027590476331
|
UPC |
051712516594
|
Product Length/Depth |
142 mm
|
Product Height |
40 mm
|
Product Width |
190 mm
|
Product Weight |
296.8 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS
IEC 60269 EAC |
Amperage Rating |
315 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
MJ31
|
Fitted with: |
Slotted tags
|
Construction |
BS88/J
|