Knowledge Search
Download document () of 20

317323
Model code: 01.NL63.6VG.HR.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 63.6VG.HR.E.P, 6 VG,Glass fiber fleece, Nitrile, 2320 psi (160 Bar), Size: 63

General Specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
317323
Product Length/Depth
160.2 mm
Product Weight
0.3 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.NL63.6VG.HR.E.P.-

Product specifications

Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
63
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.