Knowledge Search
Download document () of 20

322769
Model code: 01.WP125/130.3VL.P

Eaton Easy-Fit Exchange Filter Elements, 01.WP 125/130.3VL.P, 3VL, Glass fiber fleece (VL), Size: 125-130

General Specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
322769
Product Length/Depth
225 mm
Product Weight
0.92 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.WP125/130.3VL.P

Product specifications

Filter fineness
3 VL
Filter media type
Glass fiber fleece (VL)
Sealing material
Nitrile
Nominal size
125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.