Download document () of 20

370F SA

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover, Cast aluminum, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover
Catalog Number
370F SA
UPC
782274002811
Product Length/Depth
1.75 in
Product Height
5 in
Product Width
0.66 in
Product Weight
0.19 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Cast aluminum
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.