Download document () of 20

3.6WJON610

Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse, 3.6 kV, 10A, 50 kAIC, Non Indicating, fuse, Class back-up HS

List price €186.37

General Specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WJON610
EAN
5027590475426
UPC
051712834834
Product Length/Depth
257 mm
Product Height
36 mm
Product Width
36 mm
Product Weight
540 g
Compliances
BS 2692-1

Product specifications

Amperage Rating
10 A
Fuse indicator
Non Indicating
Fuse size
36 x 257 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Watt losses
8 W
Resistance
56.3 ohms
Fuse diameter
35 mm
Interrupt rating
50 kAIC
Construction size
36 x 257 mm
Packaging type
Standard
Voltage rating
3.6 kV
Type
fuse
Application
motor protection
Fuse type
WJON

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.