Download document () of 20

3P1700UD
Model code: Eaton 3P Ellipse 1700 USB DIN

Eaton 3P Ellipse UPS USB DIN, 1700 VA, 1040 W, Input: C14, Outputs: (4) Schuko, (4) Schuko surge only, USB charge, Tower

List price €455

General Specifications

Product Name
Eaton 3P Ellipse UPS
Catalog Number
3P1700UD
EAN
3553340621437
Product Length/Depth
312 mm
Product Height
305 mm
Product Width
81 mm
Product Weight
7.8 kg
Warranty
3 year on electronics, 2 year on battery
Compliances
CE Marked
LVD Directive (CB)
EMC Directive
RoHS Directive
WEEE Directive
Packaging Directive
Batteries Directive
IEC 61643-11
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE
UKCA
Cm
Model Code
Eaton 3P Ellipse 1700 USB DIN

Product specifications

Special features
  • Convenient extra-flat design for easy installation in any office environment
  • High performance surge-protection device compliant with IEC 61643-11 standard
  • 8 outlets to connect your PC + peripherals
  • 2 USB charging ports
  • Card slot for optional Cloud connection
  • HID-compliant USB port (cable supplied), for automatic integration with major operating systems (Windows/Mac OS/Linux)
  • Easy to replace battery helps to extend UPS service life
Topology
Offline
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
1700VA
Wattage
1040W
Rack mounting kit
No
Package contents
  • Input cable
  • USB cable
  • Quick start
  • Safety instructions
Surge protection
Yes
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
C14
Input cord length
1.5 m
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
46-70 Hz
Receptacle
(4) Schuko, (4) Schuko surge only
Num of Outputs PC (SCHUKO)
8
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime at half load
10 min
Communication
USB port (HID compliant)
Expansion slots
Yes
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LED display
Type of interface
USB
Potential free switch contact
No
Altitude
3000 m
Noise level
<25 dB at 1 meter
Relative humidity
0 - 95 % (non-condensing)
Temperature range
0° to 40°C (32° to 104°F)
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Output apparent power
1700 VA
Input voltage - max
284 V
Input voltage - min
161 V
Output voltage - max
284 V
Output voltage - min
161 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
2
Efficiency at max. load
97
Efficiency (eco-mode)
97
Input voltage range
184-264 V (adjustable to 161-284 V)
Output frequency
50/60 Hz
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Phase (input)
1
Phase (output)
1
Runtime at full load
1,25
Communication interface
USB
Power consumption
32.2 W
USB interface
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.